Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JW Winco
Description
SN 974 S - Rattle Mounts Steel, With Optional Slot, Type S, With Slot At The Top, Inch
Bill of material
Rattle Mount SN 974-1.75-3/8x16-1.25-S
PARTNUMBER
WINCO PARTNUMBER
D1
1.75 Inch
D2
Thread
3/8x16
L1
Inch
L2
0.50 Inch
LO
Maximum Load
2224.11 N
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D