Catalog navigation
CAD model selection
Selectable products: 47
HELP_VARIABLE
Company
WISKA
Description
MFD RW - Mehrfachdichtung Railway, MFD RW
Bill of material
WISKA MFD 40/03/100-01/080 RW 10109486
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
F
colour
white
BXL
BxL
mm
N
Quantity of cable
D1
Cable diameter
mm
CNSMAT
material
TPE
FB
Using for cable gland
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
SGE
Protection class to EN 60 529
IP66 / IP68
NOTE1
Remarks 1
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D