Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WISKA
Description
EMSKV LT EMV-Z RW - EMSKV LT EMV-Z RW, LowTemp, with earthing cones DIN 89345, brass nickel-plated
Bill of material
WISKA EMSKV 25 LT EMV-Z RW 10105851
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA UL94-V0 / earthing insert: brass chromium-plated
HLVL
Hazard level EN acc. 45545
R22=HL1 / R23=HL2
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D