Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WISKA
Description
EVSGS - Stop ends, hexagonal, EVSGS, metric
Bill of material
WISKA EVSGS 63 RAL 7035 10110106
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
D
Connection thread size
mm
TL
Total length
mm
L
Screw-in thread length
15 mm
SW1
Key width
mm
SW2
Key width
mm
E1
Width across corners
E2
Width across corners
mm
CNSMAT
Material
PA
SGE
Protection class to EN 60 529
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D