Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WISKA
Description
KEM EADR - Enlargement adapters, metric-metric
Bill of material
WISKA KEM 20/25 EADR 20 RAL 7035 10102736
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
DA
Connection thread size, outer thread
mm
DI
Connection thread size, inner thread
mm
TL
Total length
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D