Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-HL-4060 - European standard series aluminum
Bill of material
WX-OB-10-HL-4060-100
MODEL
model
WX-OB-10-HL-4060
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X60
WEIGHT
1.904 kg/m
CSA
Cross-sectional area
705.169 mm^2
LX
Cross section of inertia
13.119 10^4
LY
Cross section of inertia
22.297 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D