Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-6-1030A - European standard series aluminum
Bill of material
WX-OB-6-1030A-100
MODEL
model
WX-OB-6-1030A
TT
Wall thickness
1.400
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
10X30
WEIGHT
0.467 kg/m
CSA
Cross-sectional area
172.160 mm^2
LX
Cross section of inertia
0.183 10^4
LY
Cross section of inertia
1.138 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D