Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-4590A - European standard series aluminum
Bill of material
WX-OB-10-4590A-100
MODEL
model
WX-OB-10-4590A
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45X90
WEIGHT
3.560 kg/m
CSA
Cross-sectional area
1305.590 mm^2
LX
Cross section of inertia
23.860 10^4
LY
Cross section of inertia
104.120 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D