Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-4590C - European standard series aluminum
Bill of material
WX-OB-10-4590C-100
MODEL
model
WX-OB-10-4590C
TT
Wall thickness
3.700
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45X90
WEIGHT
4.340 kg/m
CSA
Cross-sectional area
1578.580 mm^2
LX
Cross section of inertia
127.370 10^4
LY
Cross section of inertia
33.500 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D