Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SEJ01_07 - Guide Shaft, Male Thread At One End, With Through Hole
Bill of material
SEJ02-D8-L20-E2-B0-P3-H4
CODE
Code
TYPE
Type
One end of the external thread bandpass Hole
ACC
Accuracy Class
Ordinary Grade
COM
D Tolerance Grade
g6
MAT
Material
HEA
Heat Treatment
SUR
Surface Treatment
D
mm
DTOL
D Tolerance
-0.005/-0.014
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
B
mm
P
mm
H
mm
Enter value for H
mm
cm
inch
ft
DD
d
3 mm
R
0.3 mm
C
0.2 mm
ZZLC
Change L Size Tolerance
ZZPCPD
Change The External Thread To Fine Thread
PC
mm
PD
mm
ZZEC
Add One Plane
EC
mm
K
mm
ZZJD
Add A Keyway
JD
mm
J
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D