Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SHR21_26 - Guide Shaft ¡¤ Male Thread At One End, Female Thread At The Other End ¡¤ Standard Type
Bill of material
SHR21-D30-L20-E10-A8-P8-M8-J6
CODE
Code
TYPE
Type
One End Male Thread One End Female Thread Standard Type
ACC
Accuracy Class
Precision Level
COM
D Tolerance Grade
g6
MAT
Material
HEA
Heat Treatment
SUR
Surface Treatment
-
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
A
mm
Enter value for A
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
M
mm
J
mm
C
mm
ZZLC
Change L Size Tolerance
ZZJC
Change Internal Thread To Fine Thread
JC
0 mm
ZZPCPD
Change The External Thread To Fine Thread
PC
0 mm
PD
0 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D