Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
REC41_43 - With fixed handle and pillar, fixed clamp and rotation transformation
Bill of material
REC41-D10
CODE
code
TYPE
type
Rotating type
MAT
material quality
SUR
Surface Treatment
D
mm
DD
d
8 mm
D1
25 mm
H1
9.0 mm
F
22.0 mm
P
17.9 mm
L
46.0 mm
S
13.0 mm
V
14 mm
W
14 mm
ATT
Attachment fixing handle
HAT06-M5-E mm
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D