Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KDD65_68 - I-shaped support, for sliding table cylinder
Bill of material
KDD66-12-W66-H80
CODE
Code
TYPE
Types of
For sliding table cylinder • top mounted type
MAT1
GB material
MAT2
Equivalent material
ST
surface treatment
ACD
Applicable cylinder diameter
mm
W
mm
H
mm
Enter value for H
mm
cm
inch
ft
T
50 mm
E
34 mm
F
52 mm
A
52.0 mm
B
26 mm
FF
f
6 mm
DD
d
7 mm
X
18 mm
Y
32 mm
Z
- mm
N
2 mm
M
M4 mm
HH
h
8 mm
U
18 mm
V
32 mm
S
19 mm
DD1
d1
4 mm
HH1
h1
4 mm
MOD
Applicable to cylinder model of Yadeke brand
Applicable to HLQ/HLQL series
ACS
Applicable cylinder stroke
10/20
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D