Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGB51_57 - Reinforcing rib Right angle Countersunk hole/counterbore thread type
Bill of material
ZGB53-W50-H50-T12
CODE
code
TYPE
Types of
Right Angle / Countersunk Thread Type
MAT1
Material (GB)
MAT2
Material (equivalent)
SUR
surface treatment
W
H
T
X
35
Y
0
A
35
B
0
P
12
P1
12
N
2
DD1
d1
8.0
HH
h
4.4
DD
d
4.5
M
M5
LINK
weblink
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D