Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GBR01_16 - ZHIZUO
Bill of material
GBR06-D10
CODE
code
TYPOOL
type
Dowel Hole Type
TYPOOL1
type
Install Kong Tong hole
TYPE
type
MAT
material
SUR
Surface treatment
D
mm
DTOL
D tolerance
+0.015/0
L
20 mm
D1
29.8 mm
H
49 mm
T
4.8 mm
B
10 mm
PCD
40 mm
W
32 mm
P
33 mm
F
23 mm
DD
4.5 mm
S
1.2~1.8
S1
1.2~1.8
V
V (S1 depth)
20.0
V1
V tolerance
+1/-1
X
10 mm
Y
3 mm
AA
5.0 mm
BB
11.00 mm
DD1
9 mm
DD2
5.6 mm
Q
4 mm
M
5 mm
MPOOL
M5
ATTA
annex
M5*10
PDF
single click to PDF
P1
Pitch
0.800
D2
8.5 mm
K1
5 mm
S2
4 mm
STRENGTH
power level
LINK
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D