Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLW21_22 - Reference block with locating pass
Bill of material
YLW21-L25-A2
CODE
Code
TYPE
Types of
Pass with positioning
MAT1
National standard material
9CrWMn
MAT2
Material
SKS3
HRD
Hardness
SUR
surface treatment
L
mm
A
mm
V
20 mm
B
2 mm
J
50 mm
Q
36 mm
F
22 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D