Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZPF25 - Ratchet/pawl
Bill of material
ZPF25-0.67
CODE
code
ZPF25
TYPE
type
Ratchet claw, standard cone type
MAT
material 1
45
MAT1
material 2
S45C
HEA
Tooth surface/claw heat treatment
High frequency quenching
HARDNESS
Tooth surface/claw hardness
50~60HRC
SUR
surface treatment
turn black
MOD
modulus
DD
d
5
R
(R)
8.0
E
30
L
(L)
38.0
T
6
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D