Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF40 - Large half-round head square neck bolts
Bill of material
TBF40-M6-L12
CODE
code
TBF40
TYPE
type
Large head round head square neck bolts
THREAD
Rough teeth
MAT1
National standard material
OCr18Ni9
MAT
Equivalent material
SUS304
SUR
surface treatment
-
APP
Applicable standard vertebrae
DIN 603-2017
M
L
P
P Pitch
1.00
D
16.55
K
3.88
HH
h
4.60
S
6.48
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D