Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF43 - title
Bill of material
TCF43-0.3T-M8
CODE
Code
TCF43
TYPE
Type
Eye type rotating lifting eye with stopper
MAT
material quality
alloy steel
SUR
surface treatment
Baked paint (orange)
SPE
specifications
M
mm
SAF
safety factor
4
A
40.0 mm
B
25 mm
C
8 mm
D
9.5 mm
E
12 mm
F
26 mm
S
6 mm
W
44 mm
WEI
Net weight
0.15 kg
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D