Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BME32 - Level meter Embedded type
Bill of material
BME32-D20
CODE
Code
BME32
TYPE
Type
Embedded
MAT
Material
A5052B
SUR
Surface Treatment
Black Anodic Oxidation
TEM
Operating temperature
≦55℃
D
20
DD
d
16.7
H
11.0
HH
h
9.5
SEN
Sensitivity
38′12 "(R-180)
LINK
Website Link
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D