Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMS89 - Industrial valves DIN standard for industrial check valves
Bill of material
BMS89-DN25
CODE
code
BMS89
TYPE
type
Standard
CON
control mode
Swing type
CON1
Connection mode
Flange type
MAT
body material
SUS304
MAT1
Seal material
PTEF
NOM
Nominal diameter
L
160
D
115
D1
85
D2
65
D3
25
T
14
TT
t
2
NDD
N-d
4-φ14
H
100
NOM1
Nominal pressure (MPa)
1.6
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D