Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-YWBWT_E-YWAUT - Extension Spring Heavy Duty Round Double Hook
Bill of material
E-YWBUT-D5-L15
CODE
code
TYPE
type
Heavy Duty, Round Double Hook, Economy
MAT1
National standard material
MAT2
equivalent material
SURFACE
surface treatment
RELATIVE
Relative hook angle
D
L
DD
wire diameter d
0.80
F
Under dynamic load, the maximum displacement
2.9
N
During dynamic load, the maximum load
TEN
initial tension
N
SPR
spring constant
N/mm
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D