Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK51 - Flange for high load nitrogen spring, top mounted, standard
Bill of material
FHK51-25
CODE
code
FHK51
TYPE
type
Top mounted installation · round
MAT
material
S45C
ST
surface treatment
Blacken
SPE
Specifications
D
25.0 mm
D1
50 mm
PCD
P.C.D
38.0 mm
A
26.9 mm
DD
d
7.0 mm
H
9 mm
MOD
Applicable to high load nitrogen spring model
FHK03-320/FHK04-500
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D