Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLWSH_YLUSH - Extension spring with hanging plate
Bill of material
YLWSH-D5-L500-A
CODE
code
TYPE
type
Outside diameter standard type/L dimension fixed type
MAT1
spring material
SUR1
Spring surface treatment
MAT2
Hanging board material
SUR2
Siding surface treatment
D
L
500
SHA
shape
DD
d
0.6
L1
536
A
A size
5
H
10
TEN
initial tension
N
SPR
spring constant
0.02 N/mm
DIS
maximum displacement
70%
LINK
web link
website link
PPATH
ylwsh_ylush/assem/ylwsh_ylush_asmtpl.prj
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D