Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFC03 - Triple assembly
Bill of material
WFC03-AC4000-03-A
CODE
Code
WFC03
PYPE
Type
Triple Assembly
ZTMAT
Main Body Material
Aluminum Die Casting
RBMAT
Container Cup Material
PC
FHZMAT
Protective Cover Material
LXMAT
Filter Material
Copper
SYLT
Use Fluid
Filtered Compressed Air
ZCBJ
The Component Parts
Air Filter + Air Pressure Regulator + Lubricator
GG
Specifications
JGLW
Pipe Thread
YX
Thread Form Type
PT
PSFS
Drainage Method
LXJD
Filter Element Accuracy ¦Ìm
5
YLBKJ
Pressure Gauge Caliber
BZNYL
Guaranteed Pressure Resistance (Mpa£©
1.5
ZGSYYL
Maximum Use Pressure (Mpa)
1
TYFW
Pressure Regulation Range (Mpa)
0.05-0.85
EDLL
Rated Flow£¨L/min£©
HJWD
Ambient Temperature
5-60
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
mm
L
mm
M
mm
N
mm
P
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D