Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFF02 - Triple assembly
Bill of material
WFF02-BFC-2000
CODE
Code
WFF02
PYPE
Type
Two-Way Assembly
ZTMAT
Main Body Material
Aluminum Alloy
RBMAT
Container Cup Material
PC
FHZMAT
Protective Cover Material
LXMAT
Filter Material
Copper
SYLT
Use Fluid
Filtered Compressed Air
ZCBJ
The Component Parts
Air Pressure Filter + Oil Mister
XL
Series
GG
Specifications
JGLW
Pipe Thread
YX
Thread Form Type
G
PSFS
Drainage Method
Manual Drainage
LXJD
Filter Element Accuracy ¦Ìm
40
LSBRL
Water Filter Cup Capacity (cc)
JSBRL
Water Cup Capacity
BZNYL
Guaranteed Pressure Resistance (Mpa£©
1.5
ZGSYYL
Maximum Use Pressure (Mpa)
0.95
TYFW
Pressure Regulation Range (Mpa)
0.05-0.85
HJWD
Ambient Temperature
5-60
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D