Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WET03 - Precision type, vacuum generator and built-in vacuum filter
Bill of material
J-WET03-D6-0.5-S
CODE
Code
J-WET03
TYPE
Types of
Square Combination
COP
The Component Parts
Vacuum Generator / Check Valve / Vacuum Filter
MAT
Material
PBT
PSD
Piping size D
mm
NOD
Nozzle diameter
mm
VEN
exhaust vent
POL
Port location
Connection Port Side
VAC
Vacuum characteristics
High Vacuum Medium Flowmeter Type
FIU
Use Fluid
Filtered Compressed Air
USP
use pressure
0.25~0.7 Pa
TEM
Operating temperature
5~50 °C
LUB
lubricating
Unnecessary
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D