Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK51_56 - Aluminum-Plastic Sliding Bearing:Lengthened Round Flange Type/Lengthened Square Flange Type
Bill of material
OBK51-d10
CODE
Code
TYPE
Type
MAT
Material
Fixed seat:aluminum alloy/Sliding film: engineering plastics
SUR
Surface Treatment
Fixing Seat: Anodize
SET
Operating Temperature
-50℃/90℃
DD
d
mm
DDTOL
d公差
+0.088/+0.030
PCD
P.C.D
29 mm
D
D(h7)
19 mm
H
39 mm
L
L(h10)
52 mm
T
9 mm
HH
h
4 mm
DD1
d1(h10)
4.5 mm
DD2
d
8 mm
W
30 mm
DLD
Dynamic Load P=5MPa
1300 Pa
SLD
Static Load P=35Mpa
9100 Pa
WET
Weight
44 g
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D