Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK61_62 - Aluminum-Plastic Sliding Bearing Seat (Single Piece):Closed¡¢Open Type
Bill of material
OBK61-d12
CODE
Code
TYPE
Type
MAT
Material
Fixed seat:aluminum alloy/Sliding film: engineering plastics
SUR
Surface Treatment
Fixing Seat: Anodize
SET
Operating Temperature
-50℃/90℃
DD
d
mm
DDTOL
d公差
+0.088/+0.030
HH
h
15 mm
D
22 mm
W
44 mm
H
30.0 mm
G
24.0 mm
A
8 mm
W1
33 mm
E
5.5 mm
S1
M5 deep 12
S2
4.3
L1
mm
L2
mm
DLD
Dynamic Load
Pa
SLD
Static Load
Pa
WET
Weight
g
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D