Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LME02_23 - Economical Linear Bearing With Flange-Single Lining Type
Bill of material
E-LME12-d6
CODE
Code
TYPE
Type
MAT
National standard material
GCr15
MAT1
Quite material
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Surface Treatment
MAT2
Ball Material
GCr15
MAT3
Cage Material
Resin
MAT4
Seal Washers Material
Nitrile rubber
SYHJWD
Use environment temperature
-15~80 ℃
DD
d
mm
DDTOL
D Tolerance
+0.003/-0.012 mm
D
12 mm
DTOL
D Tolerance
+0.006/-0.015 mm
L
19 mm
LTOL
L tolerance
+0.6/-0.6 mm
H
28 mm
T
5.00 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
P.C.D
20 mm
W
22 mm
E
0
F
20
ECC
Eccentric
0.024 N
VER
Verticality Y
0.024
LOAD1
Basic Load Rating C(Dynamic)N
205 N
LOAD2
Basic Load Rating CO (Static) N
260 g
WEI
Weight (g)
N
LINK
Hyperlinks
Webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D