Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMZ02_52 - Support bearing box unit, double-lined, standard
Bill of material
LMZ02-d16-L200-0
CODE
Code
TYPE
Types of
MAT1
Rail material
MAT2
slider material
Aluminum alloy
MAT3
Bearing material
SUJ2
SUR
Slider Surface Treatment
Natural anodizing
DD
d
mm
L
mm
Enter value for L
mm
cm
inch
ft
HK
Number of sliders
B
mm
C
mm
P
mm
E
mm
H
mm
DD1
d1
mm
T
mm
GL
Box unit weight
kgf
DGL
Rail weight
kgf/m
L1
Slider size
mm
F
Slider size
mm
G
Slider size
mm
H2
Slider size
mm
W
Slider size
mm
W1
Slider size
mm
W2
Slider size
mm
A
Slider size
M
Slider size M-depth
Q
Slider size
20 mm
CN
Basic load rating C (moving) N
kg/pcs
CON
Basic load rating Co (static) N
kg/pcs
LINK
weblink
Website connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D