Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LNC01_11 - Straight Type Linear Ball Bushing-Single Liner Type/Double Liner Type
Bill of material
LNC01-d5
CODE
Code
TYPE
Type
MAT1
Bushing Material (Gb)
GCr15
MAT2
Bushing Material (Equivalent)
SUJ2
HRD
Bushing Hardness
HRC60~64
SUR
Bushing Surface Treatment
Electroless Nickel Plating
MAT3
Ball Material
GCr15
MAT4
Cage Material
Aluminum Alloy
MAT5
Seal Washers Material
Steel
SYHJWD
Operating Ambient Temperature
-20~80℃
DD
d
mm
DDTOL
D Tolerance
0/-0.008 mm
D
10 mm
DTOL
D Tolerance
0/-0.009 mm
L
15 mm
LTOL
L tolerance
0/-0.12 mm
L1
8.0 mm
MM
m
1.1 mm
RR
r
0.4 mm
ZDXC
Maximum Stroke
mm
GZLS
Number of rows of balls
C
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating CO (Static)
N
ZL
Weight
g
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D