Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICR61_76 - Limiting block for linear guide (single piece/component) square type
Bill of material
ICR65-15A
CODE
Code
TYPE
Type
LH
Limit hole
THR
Thread
MAT
The main material
S45C
SUR
Main Body Surface Treatment
BSC
Bolt/Screw Code
ARS
Applicable Guide Rail Specifications
W
40 mm
H
15 mm
A
30 mm
T
12 mm
M
mm
K
8 mm
M1
M5 mm
HH
h
12 mm
L
mm
L1
mm
H1
mm
SR
mm
D1
15 mm
ARW
Applicable Rail Width Series
Mini 15 series
AYRM
Applicable To Yiheda Rail Model
IAC/IAF-H16,IAJ/IAM-H16
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D