Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFL51_76 - Mounted Bearing¡¤Double Bearing Compact Flange Tpye¡¤With Retaining Ring Type
Bill of material
BFL61-606ZZ
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
DD
d Internal Diameter
6 mm
DH7
D
17 mm
DH7G
D Tolerance
+0.018/0
B
6 mm
H
39 mm
W
mm
T
17 mm
T1
9 mm
DDHH
dh
13 mm
D1G7
D1
21 mm
G7
D1 Tolerance
-0.007/-0.028
PCD
29 mm
K
mm
A
mm
F
0 mm
M
M(coarse thread)
5 mm
DD2
d2
4.3 mm
DD1
d1
8.0 mm
H1
4.6 mm
LINK
Website
Hyperlinks
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D