Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLFL2J_7J-ASAHI - ASAHI Mounted Bearing,Miniature Rhombus Outer Spherical Ball Bearings/Lightweight Rhombus Outer Spherical Ball Bearings,Cast Type
Bill of material
BLFL2J-ASAHI
CODE
Code
BLFL...J-ASAHI
TYPE
Type
Light Diamond outer spherical ball bearing
MAT1
Bearing Seat Material
HT200 Grey Cast Iron
MAT2
Bearing Material
GCr15
MOD
Type
SD
Shaft Diameter
15 mm
H
81 mm
L
56 mm
A
18.0 mm
J
63.5 mm
N
7 mm
A1
9.5 mm
A2
9.5 mm
A0
25.5 mm
B
22.0 mm
S
6.0 mm
BOLT
Bolt
M6 mm
CR
Dynamic (Cr) Rated Load
9.55 KN
COR
Static(Cor)Rated Load
4.8 KN
WEI
Weight
0.270 Kg
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D