Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCF201_328-FSB - FSB housed bearing, square housing radial ball bearing, cast type
Bill of material
UCF201-FSB
CODE
code
UCF...-FSB
TYPE
type
Square seat outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
AA
a
86 mm
EE
e
64 mm
II
i
15.0 mm
GG
g
12.0 mm
LL
l
25.5 mm
S
12 mm
Z
33.3 mm
BII
Bi
31.0 mm
NN
n
12.7 mm
BOLT
bolt
M10 mm
TIG
Tightening torque
17 N·m
CR
Dynamic (Cr) rated load
12800 N
COR
Static (Cor) rated load
6650 N
WEI
weight
0.63 Kg
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D