Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EHA81 - Motorized Stage Cross-Roller + Angular Contact Bearing Guided Theta Axis
Bill of material
EHA81-60
CODE
Code
EHA81
TYPE
Type
Cross-Roller + Angular Contact Bearing Guided
DIR
Transmission direction
XYΘ axis
MET
Transfer Method
Ball Screw
MAT
Material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
DS
Drive selection
CS
Cable selection
SIZ
Table size
mm
HEI
Table Height
mm
MOV1
X, Y Axis Movement
mm
MOV2
Θ axis movement amount
°
RES1
X, Y Axis Resolution
5 μm
RES2
Theta axis resolution
°
SPE1
X, Y axis maximum speed (㎜/s)
10
SPE2
Theta axis maximum speed (°/s)
ACC1
X, Y Axis One-Way Positioning Accuracy
Within 15 μm
ACC2
Theta axis one-way positioning accuracy
0.05 °
ACC3
X, Y Axis Repeated Positioning Accuracy
±1.5 μm
ACC4
Theta axis repeatability
±0.01 °
PAR
Parallelism
μm
MOV
Movement Concentricity
20 μm
MOT
2 Phaser Stepper Motor
1.3A/Phase
CODE1
Connector/Model
HR10A-10J-12P(73)
CODE2
Connector/Receive Side Model
HR10A-10P-12S(73)
LOAD
Load (kgf)
WEI
Weight
kg
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D