Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAC31_32 - Cable Carriers¡¤08 Series¡¤Convenient Type
Bill of material
VAC31-F16-R28-N1-VDC31
CODE
Code
TYPE
Type
08 Series Cable Carriers
OD
Opening Direction
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~+80¡æ
SR
Smoldering Level
UL94-V2
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
H
Actual installation height reference HF
76 mm
D
60 mm
K
130 mm
AIH
Actual installation height HF
91 mm
E
Outer Width E
24.2 mm
P
Pitch P
20 mm
MCD
Maximum cable diameter
10 mm
OML
Maximum overhead load
0.7 kg/m
MLO
Maximum overhead length
01(Tin Bronze) m
WEI
Weight
0.24 kg/m
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D