Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAJ01_02 - Drag Chain ¡¤ E2/000 Medium
Bill of material
VAJ01-F38-R48-N1-VDJ01
CODE
Code
TYPE
Type
E2/000 Medium Type
NG
Inner High
21
OD
Opening Direction
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-V2
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
P
Pitch P
33.3 mm
MCD
Maximum cable diameter
18 mm
B
Inner High B
21 mm
C
Outer Height C
28 mm
E
Outer Width E
51.5 mm
AIH
Actual installation height HF
149 mm
H
124 mm
D
112 mm
K
220 mm
OML
Maximum overhead load
2 kg/m
MLO
Maximum overhead length
1.75 m
WEI
Weight
0.53 kg/m
SIN
20.30
AA
5 mm
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D