Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAJ11_12 - Drag Chain ¡¤ E2/000 Medium
Bill of material
VAJ11-F38-R55-N1-VDJ11
CODE
Code
TYPE
Type
E2/000 Medium Type
NG
Inner High
25
OD
Opening Direction
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-V2
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
P
Pitch P
46 mm
MCD
Maximum cable diameter
23 mm
B
Inner High B
25 mm
C
Outer Height C
35 mm
E
Outer Width E
54 mm
AIH
Actual installation height HF
170 mm
H
145 mm
D
142 mm
K
265 mm
WEI
Weight
0.83 kg/m
D2TOL
D2 Tolerance
+25/0
OML
Maximum overhead load
5 kg/m
MLO
Maximum overhead length
2.25 m
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D