Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAS01 - Korea Towline/Connector/Split Piece
Bill of material
VAS01-2227-N1-VDS01
CODE
Code
VAS01
TYPE
Type
S Rotary Type
OPEN
Open Mode
Inner And Outer Diameter Open
QS
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
YXWD
Allowable Temperature
-30℃-130℃
ZRDJ
Flame Retardant Grade
UL94-V2
FJ
Accessories
Connector
GG
Specifications
N
Number Of Chain Nodes
TLFX
Bending Radius
JT
Connector
VDS01
R
Bending Radius
30
R1
Bending Radius
40
P
Pitch
20
F
Inner Width
27
E
Outer Width
41
G
Inner High
22
T
Outer Height
28
L
Minimum Circle Distance
150
L1
Minimum Circle Distance
130
MD
Maximum Cable Diameter
18
WEIGHT
Weight
0.45 kg/m
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D