Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBF03 - Cable Carrier¡¤25 Series¡¤Inside Diameter Opening¡¤Inside Of The Connected Body Can Be Opened¡¤Light
Bill of material
VBF03-F38-R55-N1-VEF03-F38
CODE
Code
VBF03
TYPE
Type
25 Series Cable Carriers
OD
Opening Direction
Inner Diameter Opening
BE
Beam
Bridge Type
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
CONF
F38
H
Actual installation height reference HF
146 mm
D
125 mm
K
276 mm
AIH
Actual installation height HF
176 mm
E
Outer Width E
53.5 mm
P
Pitch P
46 mm
MCD
Maximum cable diameter
22 mm
OML
Maximum overhead load
1.0 kg/m
MLO
Maximum overhead length
1.3 m
MALT
Maximum Allowable Travel
30 m
MAV
Maximum allowable vertical suspension
15 m
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D