Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY02_04 - Domestic drag chain, cost-effective type · 15 series for domestic drag chain
Bill of material
VBY02-1510-R28-N1-VEY02
CODE
Code
TYPE
Type
General use
KKFX
Opening direction
HL
Beam
Bridge Type
QS
Number of cavities
Single Cavity
MAT
Material
Engineering Plastic
YS
Color
Black
WD
Allowable Temperature
-20°C~100°C
ZYDJ
Flame Retardant Grade
UL94-HB
SPE
Specifications
R
mm
N
Number of chain links
mm
Enter value for N
Number of chain links
mm
cm
inch
ft
JT
Connector
G
Inner High
15 mm
T
Outer height
19.5 mm
F
Inner Width
10 mm
E
Outer width
21.2 mm
P
Pitch
25 mm
H
Installation Size
76 mm
D
Installation Size
88 mm
K
Installation Size
188 mm
HF
Actual Installation Height
96 mm
ZDZJ
Maximum Cable Diameter
7 mm
ZDFZ
Maximum load
0.4 kg/m
ZDCD
Maximum Overhead Length
0.8 m
ZL
Weight
≈0.28 kg/m
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D