Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY08 - Domestic towline, cost-effective type general use, open outer diameter, cost-effective type 10 series
Bill of material
VBY08-1010-R18-N1-VEY08
CODE
Code
VBY08
TYPE
Type
General use, cost-effective type
NG
Inner High
10
DKFS
Open Mode
Outer diameter open
HL
Beam
Bridge Type
QS
Number of cavities
Single Cavity
MAT
Material
Engineering Plastic
YS
Color
Black
WD
Allowable Temperature
-20°C~100°C
DJ
Flame Retardant Grade
UL94-HB
SPE
Specifications
R
Bending Radius
mm
N
Number of links
JT
Connector
G
Inner High
10 mm
T
Outside high
12.5 mm
F
Inner Width
10 mm
E
Outside width
16 mm
P
Pitch
13 mm
H
Installation Size
49 mm
D
Installation Size
50 mm
K
Installation Size
109 mm
HF
Actual Installation Height Hf
64 mm
DLZJ
Maximum Cable Diameter
8 mm
JKFZ
Maximum Overhead Load
0.2 kg/m
JKCD
Maximum Overhead Length
0.6 m
ZL
Weight
≈0.12 kg/m
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D