Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDC01 - Connector ¡¤ 45 Series ¡¤ Convenient Type
Bill of material
VDC01-F16
CODE
Code
VDC01
TYPE
Type
Convenient Type 45 Series Drag Chain
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-HB
F
Drag Chain Width F
16 mm
CS
Tooth Count
2
B
22 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D