Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDC31_32 - Connector ¡¤ 08 Series ¡¤ Convenient Type
Bill of material
VDC31-F16
CODE
Code
TYPE
Type
Convenient Type 08 Series Drag Chain
SZB
Comb Plate
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-HB
F
Drag Chain Width F
mm
CS
Tooth Count
2
A
0 mm
B
24.2 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D