Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDS01 - Korean Connector S Rotary Type
Bill of material
VDS01-2227
CODE
Code
VDS01
TYPE
Type
S Rotary Towing Chain
SLB
Comb Plate
None
MAT
Material
Engineering Plastic
COLOR
Color
Black
YXWD
Allowable Temperature
-30℃~130℃
ZRDJ
Flame Retardant Grade
UL94-V2
GG
Specifications
A
45
B
37
C
9.0
C1
30.00
C2
30.00
F
27
G
22
T
28
DD
d
5.0
LINK
Website Link
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D