Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VED01 - Connector ¡¤ 15 Series ¡¤ Non-Opening ¡¤ Lightweight
Bill of material
VED01-F20
CODE
Code
VED01
TYPE
Type
Light 15 Series Drag Chain / U-Bevel Type
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
F
Drag Chain Width F
mm
A
mm
B
mm
B1
mm
C
7.8 mm
DD
d
4.2 mm
DD1
d1
7 mm
DD2
d2
mm
DD3
d3
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D