Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY32_34 - 25 series is generally used for domestic joints
Bill of material
VEY32-2538
CODE
Code
TYPE
Type
For 25 series drag chain
SLB
Comb Plate
MAT
Material
Engineering Plastic
YS
Color
Black
YXWD
Allowable Temperature
-20°C~100°C
ZRDJ
Flame Retardant Grade
UL94-HB
SPE
Specifications
NK
Inner Width
38 mm
A1
44.61 mm
A2
38.11 mm
B
52.11 mm
C
25 mm
C1
mm
CS
Number of teeth of comb plate
SYTL
Applicable Drag Chain Specifications
VBY32-2538/VBY34-2538
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D