Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DXE55_58 - Hubless V-ribbed Pulley Keyway Type PL Type
Bill of material
DXE56-D75-N4-d20
CODE
code
TYPE
Types of
keyway type
GRO
Groove
PL
SLO
Slot pitch
4.7±0.05
MAT1
Material (GB)
MAT2
Material (equivalent)
SUR
surface treatment
D
Effective diameter D
N
Number of slots N
DD
Bore diameter d h7 (minimum unit 1)
BB
b js9
6
TT
T
2.8
LINK
web link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D